text.skipToContent text.skipToNavigation

YA312LH89

by Burndy 

Catalog ID: YA312LH89

Copper Compression Terminal with shrouded barrel; 2 Holes;350 KCMIL; Tin Plated.

Product Details

General

Connector Type Terminal
Feature - Barrel Style Shrouded
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Shrouded Barrel, Tin Plated
UPC 781810026168
UPC 12 Digit 7818100261688

Dimensions

Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 171 mm
Dimension - Length BB inch 1.25 in
Dimension - Length Overall inch 6.75 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 0.88 in
Dimension - Pad Width inch 1.38 in
Dimension - Z inch 0.62 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 350 kcmil
Conductor - Copper Str Size Range 350 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 20

Resources/Downloads