text.skipToContent text.skipToNavigation

YA31L

By Burndy 

Catalog ID: YA31L

By Burndy
Catalog ID:  YA31L
Copper Compression Lug, 1 Hole w/ Inspection Window, 350 kcmil, 1/2" Stud, Short Barrel, Tin Plated.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Finish: Electro-Tin Plated, Die Index: 18, Tongue Angle: Straight, Temperature Rating: 90 DEG C, Wire Strip Length: 1-3/16 IN, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W31VT Die, (2), Hydraulic: BCT500HS, Y500CTHS Tool, W31VT, W31RT Die, (2), Y35, Y39, Y750, PAT750 Tool, U31RT, U29ART Die, (2), Y46 Tool, U31RT, U29ART Die With PUADP-1 Adapter, (2), Color Code: Red, Dieless Tools (number Of Crimps): Y644HS Tool, (1), Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (2), Conductor Type: Commercial Stranded Copper

Add to List

More Options

Where to Buy