text.skipToContent text.skipToNavigation

YA31L3645

by Burndy 

Catalog ID: YA31L3645

Copper Compression Lug, 1 Hole w/ Inspection Window, 350 kcmil, 7/8" Stud, Short Barrel,Tin Plated,Red,45 degree bend.

Product Details

General

Color Code Red
Connector Type Terminal
Die Index 18;324
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810020050

Dimensions

Dimension - B Length fraction 1-1/16 in
Dimension - B Length inch 1.06 in
Dimension - Bolt Hole Size inch 0.91 in
Dimension - Bolt Size fraction 7/8
Dimension - D inch 2.35 in
Dimension - Height inch 1.85 in
Dimension - Hole Size mm 24 mm
Dimension - L Length Overall mm 102 mm
Dimension - Length Overall inch 4.02 in
Dimension - N inch 1.19 in
Dimension - Outside Diameter inch 0.88 in
Dimension - Pad Width inch 1.29 in
Dimension - Strip Length inch 1-3/16
Dimension - Stud Size inch 7/8
Dimension - Z inch 1.16 in
Physical Attribute - Tongue Angle 45 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Navy Size 350 (91) Navy
Conductor - Copper Str Navy Size Range 350 (91) Navy
Conductor - Copper Str Size 350 kcmil
Conductor - Copper Str Size Range 350 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10

Resources/Downloads