text.skipToContent text.skipToNavigation

YA31LTC34FX90

by Burndy 

Catalog ID: YA31LTC34FX90

250 kcmil copper flex; standard barrel, 1-hole; 3/4" stud; 90 angle

Product Details

General

Color Code White
Connector Type Terminal
Die Index 17;298
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810314555
UPC 12 Digit 7818103145555

Dimensions

Dimension - B Length fraction 1-1/16 in
Dimension - B Length inch 1.06 in
Dimension - Bolt Hole Size inch 0.81 in
Dimension - Bolt Size fraction 3/4
Dimension - Height inch 1.98 in
Dimension - Hole Size inch 0.81 in
Dimension - Hole Size mm 21 mm
Dimension - L Length Overall mm 53 mm
Dimension - Length Overall inch 2.09 in
Dimension - N inch 0.75 in
Dimension - Outside Diameter inch 0.88 in
Dimension - Pad Width inch 1.29 in
Dimension - Strip Length inch 1-1/8
Dimension - Z inch 0.77 in
Physical Attribute - Tongue Angle 90 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Flex I Size 250 kcmil
Conductor - Copper Flex K Size 250 kcmil
Conductor - Copper Flex M Size 250 kcmil
Conductor - Material Copper

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads