YAVL2FX_Photo_BW
YAVL2FX_Photo_BW
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA32L2TC38FX

300 kcmil G,H,I,K,M,313 DLO CU, Two Hole, 3/8 Stud Size, 1 Hole Spacing, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Red Color Code, 18 or 324 Die Index.

Product details

General

Application
Wire Termination
Color Code
Red
Connector Type
STANDARD BARREL
Die Index
18
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810037195
UPC 12 Digit
7818100371955

Dimensions

Dimension - B Length fraction
1-3/16 in
Dimension - B Length inch
1.19 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
94 mm
Dimension - Length Overall inch
3.69 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
0.95 in
Dimension - Pad Width inch
1.40 in
Dimension - Strip Length inch
1-1/4
Dimension - Stud Size fraction
3/8
Dimension - Z (inch)
0.65 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
313 KCMIL
Conductor - Copper DLO Size Range
313 kcmil
Conductor - Copper Flex G Size
300 KCMIL
Conductor - Copper Flex G Size Range
300 kcmil
Conductor - Copper Flex H Size
300 KCMIL
Conductor - Copper Flex H Size Range
300 kcmil
Conductor - Copper Flex I Size
300 KCMIL
Conductor - Copper Flex I Size Range
300 kcmil
Conductor - Copper Flex K Size
300 KCMIL
Conductor - Copper Flex K Size Range
300 kcmil
Conductor - Copper Flex M Size
300 KCMIL
Conductor - Copper Str Size
300 KCMIL
Conductor - Copper Str Size Range
300 kcmil
Conductor - Material
COPPER
Conductor Size
300 KCMIL
Conductor Type
FLEX
Wire Size
300 KCMIL

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7250

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video