HUBBELL
YAV2CLTC516FX45G1_IMAGE
YAV2CLTC516FX45G1_IMAGE
play

YA32LTC38FX45, Compression Terminal, 300 kcmil G,H,I,K,M, 313 DLU, Cu, 1-Hole, 3/8" Stud, Standard Barrel, 45 Degree

Brand:

Burndy

Catalog ID:

YA32LTC38FX45

CU HYLUG-300 FLEX-3/8-45.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Product details

General

Application

Wire Termination

Catalog Number

YA32LTC38FX45

Color Code

Red

Connector Type

STANDARD BARREL

Die Index

18

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Trade Name

HYLUGâ„¢

Type

Standard Barrel, Tin Plated

UPC

781810314746

UPC 12 Digit

7818103147466

Dimensions

Dimension - B Length fraction

1-3/16 in

Dimension - B Length inch

1.19 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Height inch

2.03 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

66 mm

Dimension - Length Overall inch

2.58 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.95 in

Dimension - Pad Width inch

1.40 in

Dimension - Strip Length inch

1-1/4

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.42 in

Physical Attribute - Tongue Angle

45 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

313 KCMIL

Conductor - Copper DLO Size Range

313 kcmil

Conductor - Copper Flex G Size

300 KCMIL

Conductor - Copper Flex G Size Range

300 kcmil

Conductor - Copper Flex H Size

300 KCMIL

Conductor - Copper Flex H Size Range

300 kcmil

Conductor - Copper Flex I Size

300 KCMIL

Conductor - Copper Flex I Size Range

300 kcmil

Conductor - Copper Flex K Size

300 KCMIL

Conductor - Copper Flex K Size Range

300 kcmil

Conductor - Copper Flex M Size

300 KCMIL

Conductor - Copper Flex M Size Range

300 kcmil

Conductor - Copper Str Size

300 KCMIL

Conductor - Copper Str Size Range

300 kcmil

Conductor - Material

COPPER

Conductor Size

300 KCMIL

Conductor Type

FLEX

Wire Size

300 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

11600

Resources and downloads

Customer Notices

Specifications

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video