SKU-YA32LTC7845
SKU-YA32LTC7845
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA32LTC7845

Copper Tubing Compression Terminal, 1 Hole,electro-Tin Plated,400 kcmil.

Product details

General

Application
Wire Termination
Color Code
Blue
Connector Type
STANDARD BARREL
Die Index
19
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Tin Plated
UPC
781810314821
UPC 12 Digit
7818103148211

Dimensions

Dimension - B Length fraction
1-3/16 in
Dimension - B Length inch
1.19 in
Dimension - Bolt Hole Size inch
0.91 in
Dimension - Bolt Size fraction
7/8
Dimension - Bolt Size inch
0.88
Dimension - Height inch
2.03 in
Dimension - Hole Size fraction
7/8
Dimension - Hole Size inch
0.94
Dimension - Hole Size mm
23.8 mm
Dimension - L Length Overall mm
89 mm
Dimension - Length Overall inch
3.52 in
Dimension - N inch
0.88 in
Dimension - Outside Diameter inch
0.95 in
Dimension - Pad Width inch
1.40 in
Dimension - Strip Length inch
1-1/4
Dimension - Stud Size fraction
7/8
Dimension - Stud Size inch
7/8
Dimension - Z (inch)
0.89 in
Physical Attribute - Tongue Angle
45 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Navy Size
400 (127) Navy
Conductor - Copper Str Size
400 KCMIL
Conductor - Copper Str Size Range
400 kcmil
Conductor - Material
COPPER
Conductor Size
400 KCMIL
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
45

Resources and downloads

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video