text.skipToContent text.skipToNavigation

YA32N45

by Burndy 

Catalog ID: YA32N45

400 kcmil copper; 1-hole; long barrel; 1/2" stud; 45 angle

Product Details

General

Color Code Blue
Connector Type Terminal
Die Index 19;470
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810314845
UPC 12 Digit 7818103148455

Dimensions

Dimension - B Length fraction 2-1/8 in
Dimension - B Length inch 2.12 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - Height inch 2.72 in
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 94 mm
Dimension - Length Overall inch 3.71 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 0.95 in
Dimension - Pad Width inch 1.40 in
Dimension - Strip Length inch 2-3/16
Dimension - Z inch 0.64 in
Physical Attribute - Tongue Angle 45 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Navy Size 400 (127) Navy
Conductor - Copper Str Size 400 kcmil
Conductor - Material Copper

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads