SKU-YA32N45
SKU-YA32N45
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA32N45

400 kcmil copper; 1-hole; long barrel; 1/2" stud; 45 angle.

Product details

General

Application
Wire Termination
Color Code
Blue
Connector Type
LONG BARREL
Die Index
19
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin
Trade Name
HYLUGâ„¢
Type
Long Barrel, Tin Plated
UPC
781810314845
UPC 12 Digit
7818103148455

Dimensions

Dimension - B Length fraction
2-1/8 in
Dimension - B Length inch
2.12 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Height inch
2.72 in
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
94 mm
Dimension - Length Overall inch
3.71 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
0.95 in
Dimension - Pad Width inch
1.40 in
Dimension - Strip Length inch
2-3/16
Dimension - Stud Size fraction
1/2
Dimension - Z (inch)
0.64 in
Physical Attribute - Tongue Angle
45 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Navy Size
400 (127) Navy
Conductor - Copper Str Size
400 KCMIL
Conductor - Copper Str Size Range
400 kcmil
Conductor - Material
COPPER
Conductor Size
400 KCMIL
Conductor Type
CODE

Certifications And Compliance

Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video