text.skipToContent text.skipToNavigation

YA3345

by Burndy 

Catalog ID: YA3345

Copper Tubing Compression Terminal, 1 Hole,Tin Plated,450 kcmil

Product Details

General

Color Code Gray
Connector Type Terminal
Die Index 326;538
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810314890
UPC 12 Digit 7818103148900

Dimensions

Dimension - B Length fraction 2-1/8 in
Dimension - B Length inch 2.13 in
Dimension - Bolt Hole Size inch 0.66 in
Dimension - Bolt Size fraction 5/8
Dimension - Height inch 2.82 in
Dimension - Hole Size inch 0.69 in
Dimension - Hole Size mm 18 mm
Dimension - L Length Overall mm 98 mm
Dimension - Length Overall inch 3.87 in
Dimension - N inch 0.66 in
Dimension - Outside Diameter inch 1.01 in
Dimension - Pad Width inch 1.48 in
Dimension - Strip Length inch 2-5/16
Dimension - Z inch 0.67 in
Physical Attribute - Tongue Angle 45 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 450 kcmil
Conductor - Material Copper

Certifications and Compliance

Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads