text.skipToContent text.skipToNavigation

YA342NFXB

by Burndy 

Catalog ID: YA342NFXB

Copper Compression Lug, 2 Hole w/o Inspection Window, 373.7 kcmil, 1/2" Stud, 1-3/4" Stud Hole Spacing, Long Barrel, Belled End, Tin Plated.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Temperature Rating: 90 DEG C, Wire Strip Length: 2-9/16 IN, Tongue Angle: Straight, Die Index: 19, Finish: Electro-Tin Plated, Color Code: Blue, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W32VT Die, (4), Hydraulic: BCT500HS, Y500CTHS Tool, W32VT, W32RT Die, (4), Y35, Y39, Y750, PAT750 Tool, U32RT Die, (4), Y46 Tool, U32RT Die With PUADP-1 Adapter, (4), Conductor Type: Flexible Copper, Dieless Tools (number Of Crimps): Y644HS Tool, (1), Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (2)

Product Details

General

Application For Flex Conductor
Color Code Blue
Connector Type Terminal
Die Index 19
EU RoHS Indicator Yes
Feature - Barrel Style Belled
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin
Sub Brand HYLUG
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810039922
UPC 12 Digit 7818100399222

Dimensions

Dimension - B Length fraction 2-1/2 in
Dimension - B Length inch 2.48 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 160 mm
Dimension - Length Overall inch 6.29 in
Dimension - N inch 0.62 in
Dimension - Outside Diameter inch 1.06 in
Dimension - Pad Width inch 1.55 in
Dimension - Strip Length inch 2-9/16
Dimension - Stud Size inch 1/2
Dimension - Z inch 0.64 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 373.7 (925/#24)
Conductor - Copper DLO Size Range 373 kcmil
Conductor - Copper Flex G Size 373.7
Conductor - Copper Flex G Size Range 350 kcmil
Conductor - Copper Flex H Size 373.7
Conductor - Copper Flex H Size Range 350 kcmil
Conductor - Copper Flex I Size 373.7
Conductor - Copper Flex I Size Range 350 kcmil
Conductor - Copper Flex K Size 373.7
Conductor - Copper Flex K Size Range 350 kcmil
Conductor - Copper Flex M Size 373.7
Conductor - Copper Flex M Size Range 373.7
Conductor - Copper Str Size 350 kcmil
Conductor - Copper Str Size Range 350 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads