text.skipToContent text.skipToNavigation

YA342NU

by Burndy 

Catalog ID: YA342NU

Copper Compression Lug, Blank Tongue, w/o Inspection Window, 500 kcmil, 3/8" Min. Stud, Long Barrel, Tin Plated.

Features: The Blank Tongue Line Of Copper Code HYLUG Terminals Are Designed To Provide Maximum Field Flexibility, Scored Lines Prevent The Drill From Walking When Trying To Drill In This Area, This Innovative Design Allows The Installer To Customize The Tongue Drilling To Fit Their Specific Application While Maintaining ULListing And CSA Certification, Manufactured From Seamless Highconductivity Electrolytic Copper Tubing With Heavy Duty Wall Thickness, Internally Beveled Barrel End, Proper Compression Systems Form A Highly Efficient Electrical Connection, Dimples Located At Each End Of The Scored Line Represent The Location Of The NEMA Standard Hole Spacing, Scored Line Locates The Center Of The Tongue And Prevents The Drill From Walking When Trying To Drill In This Area, Offered In A Wide Range Of Code Conductor Sizes, Wire Strip Length: 2-5/16 IN, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W34VT Die, (4), Hydraulic: BCT500HS, Y500CTHS Tool, W34VT, W34RT Die, (4), Y750, PAT750 Tool, U34RT, U31ART Die, (4), Y46 Tool, U34RT, U31ART Die With PUADP-1 Adapter, (4), Color Code: Brown, Die Index: 20, Dieless Tools (number Of Crimps): Y644HS Tool, (1), Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (4)

Product Details

General

Application The blank tongue line of copper code hylug terminals are designed to provide maximum field flexibility
Color Code Brown
Connector Type Terminal
Die Index 20;299
EU RoHS Indicator Yes
Feature - Barrel Style Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 0
Plated Y
Plating Type Tin
Sub Brand HYLUG
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810506103
UPC 12 Digit 7818105061033

Dimensions

Dimension - B Length fraction 2-1/4 in
Dimension - B Length inch 2.25 in
Dimension - L Length Overall mm 154 mm
Dimension - Length Overall inch 6.06 in
Dimension - Outside Diameter inch 1.05 in
Dimension - Pad Width inch 1.55 in
Dimension - Strip Length inch 2-5/16
Dimension - Stud Size inch 3/8
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Size 500 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings