YA2CL45_Image
YA2CL45_Image
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA34L2045

Copper HYLUG™ Compression Terminal, Single hole W/ insp window, 500 kcmil, 1" stud, 20 or 299 index, Brown, Tin Plated, 45 Degree bend.

Product details

General

Application
Wire Termination
Color Code
Brown
Connector Type
STANDARD BARREL
Die Index
20
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810020098

Dimensions

Dimension - B Length fraction
1-1/4 in
Dimension - B Length inch
1.27 in
Dimension - Bolt Hole Size inch
1.03 in
Dimension - Bolt Size fraction
1
Dimension - Bolt Size inch
1
Dimension - D inch
2.02 in
Dimension - Height inch
2.25 in
Dimension - Hole Size fraction
1
Dimension - Hole Size inch
1.06
Dimension - Hole Size mm
27 mm
Dimension - L Length Overall mm
101 mm
Dimension - Length Overall inch
3.99 in
Dimension - N inch
1.00 in
Dimension - Outside Diameter inch
1.06 in
Dimension - Pad Width inch
1.55 in
Dimension - Strip Length inch
1-7/16
Dimension - Stud Size fraction
1
Dimension - Stud Size inch
1
Dimension - Z (inch)
1.02 in
Physical Attribute - Tongue Angle
45 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size
500 KCMIL
Conductor - Copper Str Size Range
500 kcmil
Conductor - Material
COPPER
Conductor Size
500 KCMIL
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
6

Resources and downloads

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video