text.skipToContent text.skipToNavigation

YA34L2090

by Burndy 

Catalog ID: YA34L2090

Copper HYLUGTM ,Single hole /W/ insp window,500 kcmil,1" stud,20 or 299 index,Brown,Tin Plated,90 Degree bend

Product Details

General

Color Code Brown
Connector Type Terminal
Die Index 20;299
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810020104

Dimensions

Dimension - B Length fraction 1-1/4 in
Dimension - B Length inch 1.27 in
Dimension - Bolt Hole Size inch 1.03 in
Dimension - Bolt Size fraction 1
Dimension - D inch 2.02 in
Dimension - Height inch 2.43 in
Dimension - Hole Size mm 27 mm
Dimension - L Length Overall mm 69 mm
Dimension - Length Overall inch 2.72 in
Dimension - N inch 1.00 in
Dimension - Outside Diameter inch 1.06 in
Dimension - Pad Width inch 1.55 in
Dimension - Strip Length inch 1-7/16
Dimension - Stud Size inch 1
Dimension - Z inch 1.02 in
Physical Attribute - Tongue Angle 90 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Size 500 kcmil
Conductor - Copper Str Size Range 500 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 6

Resources/Downloads