YA2CL45_Image
YA2CL45_Image
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA34L845

Copper Compression Lug, 1 Hole w/ Inspection Window, 500 kcmil, 3/4" Stud, Short Barrel,20 or 299 index,Brown, Tin Plated,45 Degree Bend.

Product details

General

Application
Wire Termination
Color Code
Brown
Connector Type
STANDARD BARREL
Die Index
20
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Tin Plated
UPC
781810020012

Dimensions

Dimension - B Length fraction
1-1/4 in
Dimension - B Length inch
1.27 in
Dimension - Bolt Hole Size inch
0.91 in
Dimension - Bolt Size fraction
3/4
Dimension - Bolt Size inch
0.75
Dimension - D inch
1.52 in
Dimension - Height inch
2.25 in
Dimension - Hole Size fraction
3/4
Dimension - Hole Size inch
0.81
Dimension - Hole Size mm
21 mm
Dimension - L Length Overall mm
89 mm
Dimension - Length Overall inch
3.49 in
Dimension - N inch
0.75 in
Dimension - Outside Diameter inch
1.06 in
Dimension - Pad Width inch
1.55 in
Dimension - Strip Length inch
1-7/16
Dimension - Stud Size fraction
3/4
Dimension - Stud Size inch
3/4
Dimension - Z (inch)
0.77 in
Physical Attribute - Tongue Angle
45 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size
500 KCMIL
Conductor - Copper Str Size Range
500 kcmil
Conductor - Material
COPPER
Conductor Size
500 KCMIL
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
6

Resources and downloads

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video