text.skipToContent text.skipToNavigation

YA34N

by Burndy 

Catalog ID: YA34N

Copper Compression Lug, 1 Hole w/o Inspection Window, 500 kcmil, 1/2" Stud, Long Barrel, Electro Tin Plated.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Die Index: 20 Or 299, Finish: Electro-Tin Plated, Wire Strip Length: 2-5/16 IN, Tongue Angle: Straight, Temperature Rating: 90 DEG C, Color Code: Brown, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W34VT Die, (4), Hydraulic: BCT500HS, Y500CTHS Tool, W34VT, W34RT Die, (4), Y35, Y39, Y750, PAT750 Tool, U34RT, U31ART Die, (4), Y46 Tool, U34RT, U31ART Die With PUADP-1 Adapter, (4), Conductor Type: Commercial Stranded Copper, Dieless Tools (number Of Crimps): Y644HS Tool, (1), Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (4)

Product Details

General

Application For Code Conductor
Color Code Brown
Connector Type Terminal
Die Index 20;299
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Sub Brand HYLUG
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810017937
UPC 12 Digit 7818100179377

Dimensions

Dimension - B Length fraction 2-1/4 in
Dimension - B Length inch 2.25 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 110 mm
Dimension - Length Overall inch 4.32 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 1.06 in
Dimension - Pad Width inch 1.55 in
Dimension - Strip Length inch 2-5/16
Dimension - Stud Size inch 1/2
Dimension - Z inch 0.64 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Size 500 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads