BUR_YA352L_IMAGE
BUR_YA352L_IMAGE
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA352L

550 kcmil CU, Two Hole, 3/8 Stud Size, 1-1/8 Hole Spacing, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Color Code, Die Index.

Product details

General

Application
Wire Termination
Color Code
Yellow
Connector Type
STANDARD BARREL
Die Index
21
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810311509

Dimensions

Dimension - B Length fraction
1-11/16 in
Dimension - B Length inch
1.69 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - D inch
2.15 in
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
118 mm
Dimension - Length Overall inch
4.64 in
Dimension - N inch
0.50 in
Dimension - Outside Diameter inch
1.13 in
Dimension - Pad Width inch
1.65 in
Dimension - Strip Length inch
1-3/4
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
3/8
Dimension - Z (inch)
0.52 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size
550 KCMIL
Conductor - Copper Str Size Range
550 kcmil
Conductor - Material
COPPER
Conductor Size
550 KCMIL
Conductor Type
CODE

Certifications And Compliance

Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video