YA-L-45
YA-L-45
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA35N45

Uninsulated Cu Compression Terminal, 1 Hole, 550 kcmil Code, 1/2" Stud, 45 Deg Bent.

Product details

General

Application
Wire Termination
Color Code
Yellow
Connector Type
LONG BARREL
Die Index
21
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin
Trade Name
HYLUGâ„¢
Type
Long Barrel, Tin Plated
UPC
781810315224
UPC 12 Digit
7818103152244

Dimensions

Dimension - B Length fraction
2-5/8 in
Dimension - B Length inch
2.63 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Height inch
3.31 in
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
109 mm
Dimension - Length Overall inch
4.30 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
1.13 in
Dimension - Pad Width inch
1.65 in
Dimension - Strip Length inch
2-11/16
Dimension - Stud Size fraction
1/2
Dimension - Z (inch)
0.64 in
Physical Attribute - Tongue Angle
45 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size
550 KCMIL
Conductor - Copper Str Size Range
550 kcmil
Conductor - Material
COPPER
Conductor Size
550 KCMIL
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
10

Resources and downloads

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video