SKU-YA37L90
SKU-YA37L90
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA37L90

Copper Compression Terminal,,1 Hole,Tin-Electro Plated,90 Degree.

Product details

General

Application
Wire Termination
Color Code
Orange
Connector Type
STANDARD BARREL
Die Index
23
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Long Barrel, Tin Plated
UPC
781810315606
UPC 12 Digit
7818103156066

Dimensions

Dimension - B Length fraction
1-3/8 in
Dimension - B Length inch
1.39 in
Dimension - Bolt Hole Size inch
0.66 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.63
Dimension - Height inch
2.73 in
Dimension - Hole Size fraction
5/8
Dimension - Hole Size inch
0.69
Dimension - Hole Size mm
17.5 mm
Dimension - L Length Overall mm
54 mm
Dimension - Length Overall inch
2.14 in
Dimension - N inch
0.66 in
Dimension - Outside Diameter inch
1.23 in
Dimension - Pad Width inch
1.80 in
Dimension - Strip Length inch
1-15/16
Dimension - Stud Size fraction
5/8
Dimension - Z (inch)
0.67 in
Physical Attribute - Tongue Angle
90 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
650 KCMIL
Conductor - Copper Str Size Range
650 kcmil
Conductor - Material
COPPER
Conductor Size
650 KCMIL
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video