text.skipToContent text.skipToNavigation

YA382TC38FXB

by Burndy 

Catalog ID: YA382TC38FXB

Copper Compression Lug, 2 Hole w/o Inspection Window, 535.3 Flex, 3/8" Stud, 1" Stud Hole Spacing, Long Barrel, Belled End, Tin Plated.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Temperature Rating: 90 DEG C, Wire Strip Length: 3-3/16 IN, Finish: Electro-Tin Plated, Tongue Angle: Straight, Die Index: L99, Color Code: Pink, Tools, Die Set Catalog Number, And (number Of Crimps): Hydraulic: Y35, Y39, Y750, PAT750 Tool, U38XRT Die, (4), Y46 Tool, U38XRT Die With PUADP-1 Adapter, (4), Conductor Type: Flexible, Dieless Tools (number Of Crimps): Y644HS Tool, (1), Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (2)

Product Details

General

Application For Flex Conductor
Color Code Pink
Connector Type Terminal
Die Index L99
EU RoHS Indicator Yes
Feature - Barrel Style Belled
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin - Electro Plated
Sub Brand HYLUG
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810059630
UPC 12 Digit 7818100596300

Dimensions

Dimension - B Length fraction 3-1/16 in
Dimension - B Length inch 3.08 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Bolt Size fraction 3/8
Dimension - Hole Size inch 0.40 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 153 mm
Dimension - Length Overall inch 6.01 in
Dimension - N inch 0.50 in
Dimension - Outside Diameter inch 1.25 in
Dimension - Pad Width inch 1.84 in
Dimension - Strip Length inch 3-3/16
Dimension - Stud Size inch 3/8
Dimension - Z inch 0.53 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 535.3 (1325/#24)
Conductor - Copper DLO Size Range 535 kcmil
Conductor - Copper Flex G Size 535.3
Conductor - Copper Flex G Size Range 550 kcmil
Conductor - Copper Flex H Size 535.3
Conductor - Copper Flex H Size Range 500 / 550 kcmil
Conductor - Copper Flex I Size 535.3
Conductor - Copper Flex I Size Range 500 / 550 kcmil
Conductor - Copper Flex K Size 535.3
Conductor - Copper Flex K Size Range 500 kcmil
Conductor - Copper Flex M Size 535.3
Conductor - Copper Flex M Size Range 535.3
Conductor - Copper Str Size 500 kcmil
Conductor - Copper Str Size Range 500 / 550 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 6

Resources/Downloads