text.skipToContent text.skipToNavigation

YA38L2TC12FX

By Burndy 

Catalog ID: YA38L2TC12FX

By Burndy
Catalog ID:  YA38L2TC12FX
Copper Compression Lug, 2 Hole w/ Inspection Window, 535.3 Flex, 1/2" Stud, 1-1/4" Stud Hole Spacing, Short Barrel, Tin Plated.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Wire Strip Length: 1-1/2 IN, Tongue Angle: Straight, Finish: Electro-Tin Plated, Temperature Rating: 90 DEG C, Die Index: L99, Color Code: Pink, Tools, Die Set Catalog Number, And (number Of Crimps): Hydraulic: Y35, Y39, Y750, PAT750 Tool, U38XRT Die, (2), Y46 Tool, U38XRT Die With PUADP-1 Adapter, (2), Dieless Tools (number Of Crimps): Y644HS, Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (1), Conductor Type: Flexible Copper

<