BUR_YA38N90_PRODIMAGE
BUR_YA38N90_PRODIMAGE
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA38N90

700 kcmil; 1 hole; 1/2" stud; long barrel; 90 angle.

Product details

General

Application
Wire Termination
Color Code
Pink
Connector Type
LONG BARREL
Die Index
400
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin
Trade Name
HYLUGâ„¢
Type
Long Barrel, Tin Plated
UPC
781810315743
UPC 12 Digit
7818103157433

Dimensions

Dimension - B Length fraction
2-13/16 in
Dimension - B Length inch
2.81 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Height inch
4.21 in
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
53 mm
Dimension - Length Overall inch
2.08 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
1.25 in
Dimension - Pad Width inch
1.84 in
Dimension - Strip Length inch
2-7/8
Dimension - Stud Size fraction
1/2
Dimension - Z (inch)
0.64 in
Physical Attribute - Tongue Angle
90 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
700 KCMIL
Conductor - Copper Str Size Range
700 kcmil
Conductor - Material
COPPER
Conductor Size
700 KCMIL
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video