text.skipToContent text.skipToNavigation

YA39

by Burndy 

Catalog ID: YA39

Copper Compression Lug, 1 Hole w/o Inspection Window, 750 kcmil, 5/8" Stud, Long Barrel, Electro Tin Plated.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Temperature Rating: 90 DEG C, Wire Strip Length: 2-15/16 IN, Die Index: 24, Finish: Electro-Tin Plated, Tongue Angle: Straight, Color Code: Black, Tools, Die Set Catalog Number, And (number Of Crimps): Hydraulic: Y35, Y39, Y750, PAT750 Tool, U39RT, P39RT Die, (4), Y46 Tool, U39RT Die With PUADP-1 Adapter, (4), Conductor Type: Commercial Stranded Copper, Dieless Tools (number Of Crimps): Y644HS Tool, (1), Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (4)

Product Details

General

Application For Code Conductor
Color Code Black
Connector Type Terminal
Die Index 24
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810521755
UPC 12 Digit 7818105217555

Dimensions

Dimension - B Length fraction 2-7/8 in
Dimension - B Length inch 2.88 in
Dimension - Bolt Hole Size inch 0.66 in
Dimension - Bolt Size fraction 5/8
Dimension - Hole Size inch 0.69 in
Dimension - Hole Size mm 18 mm
Dimension - L Length Overall mm 131 mm
Dimension - Length Overall inch 5.17 in
Dimension - N inch 0.66 in
Dimension - Outside Diameter inch 1.30 in
Dimension - Pad Width inch 1.91 in
Dimension - Strip Length inch 2-15/16
Dimension - Stud Size inch 5/8
Dimension - Z inch 0.67 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Size 750 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Resources/Downloads

Customer Notices

Sales Drawings