text.skipToContent text.skipToNavigation

YA39L2TC12E3

by Burndy 

Catalog ID: YA39L2TC12E3

COPPER COMPRESSION TERMINAL.

Product Details

General

Color Code Black
Connector Type Terminal
Die Index 24
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810018293
UPC 12 Digit 7818100182933

Dimensions

Dimension - B Length fraction 1-21/50 in
Dimension - B Length inch 1.42 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - Hole Size inch 0.52 in
Dimension - Hole Size mm 13 mm
Dimension - L Length Overall mm 125 mm
Dimension - Length Overall inch 4.92 in
Dimension - N inch 0.53 in
Dimension - Outside Diameter inch 1.30 in
Dimension - Pad Width inch 1.91 in
Dimension - Strip Length inch 1-15/16
Dimension - Stud Size inch 1/2
Dimension - Z inch 0.55 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Size 750 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 6

Resources/Downloads