text.skipToContent text.skipToNavigation

YA3C2NU

by Burndy 

Catalog ID: YA3C2NU

Cu Compression Terminal,Blank Tongue, #3 AWG-#2 SOL, 4.62 IN L.

Product Details

General

Color Code White
Connector Type Terminal
Die Index 9
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 0
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810138106

Dimensions

Dimension - B Length fraction 1-1/4 in
Dimension - B Length inch 1.25 in
Dimension - L Length Overall mm 117 mm
Dimension - Length Overall inch 4.62 in
Dimension - Outside Diameter inch 0.38 in
Dimension - Pad Width inch 0.83 in
Dimension - Strip Length inch 1-5/16
Dimension - Stud Size inch 1/4
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Solid Size 2 AWG
Conductor - Copper Str Navy Size 50 (19) Navy
Conductor - Copper Str Size 3 AWG
Conductor - Copper Str Size Range 3 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings