BUR_YA3CL_Image
BUR_YA3CL_Image
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA3CL4BOX

COPPER COMPRESSION TERMINAL.

Product details

General

Application
Wire Termination
Color Code
White
Connector Type
STANDARD BARREL
Die Index
9
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Tin Plated
UPC
781810121528
UPC 12 Digit
7818101215288

Dimensions

Dimension - B Length fraction
7/8 in
Dimension - B Length inch
0.88 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - D inch
0.83 in
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
52 mm
Dimension - Length Overall inch
2.05 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
0.38 in
Dimension - Pad Width inch
0.58 in
Dimension - Strip Length inch
15/16
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
3/8
Dimension - Z (inch)
0.42 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Solid Size
2 AWG
Conductor - Copper Solid Size Range
2 AWG
Conductor - Copper Str Navy Size
60 (37) Navy
Conductor - Copper Str Navy Size Range
60 (37) Navy
Conductor - Copper Str Size
3 AWG
Conductor - Copper Str Size Range
3 AWG
Conductor - Material
COPPER
Conductor Size
3 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
200
Pallet Quantity
59200

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video