text.skipToContent text.skipToNavigation

YA3CN45

by Burndy 

Catalog ID: YA3CN45

COPPER COMPRESSION TERMINAL 2.68 inches long, Electro Tin Plated.

Product Details

General

Color Code White
Connector Type Terminal
Die Index 9
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Electro Tin Plated
Temperature Rating 194
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810316252
UPC 12 Digit 7818103162522

Dimensions

Dimension - B Length inch 1.25 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - D inch 1.27 in
Dimension - Height inch 1.41 in
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 68 mm
Dimension - Length Overall inch 2.68 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 0.38 in
Dimension - Pad Width inch 0.83 in
Dimension - Strip Length inch 1-5/16
Dimension - Z inch 0.64 in
Physical Attribute - Tongue Angle 45 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Navy Size 50 (19) Navy
Conductor - Copper Str Navy Size Range 50 (19) Navy
Conductor - Copper Str Size 3 AWG
Conductor - Copper Str Size Range 3 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10

Resources/Downloads