text.skipToContent text.skipToNavigation

YA40

by Burndy 

Catalog ID: YA40

Two hole Cu Tubing Compression Terminal with 5.25 inches long

Product Details

General

Color Code Orange
Connector Type Terminal
Die Index 25
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin Electro Plated
Temperature Rating 194
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810109526
UPC 12 Digit 7818101095266

Dimensions

Dimension - B Length inch 2.94 in
Dimension - Bolt Hole Size inch 0.66 in
Dimension - Bolt Size fraction 5/8
Dimension - D inch 1.33 in
Dimension - Hole Size inch 0.69 in
Dimension - Hole Size mm 17 mm
Dimension - L Length Overall mm 138 mm
Dimension - Length Overall inch 5.25 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 1.35 in
Dimension - Pad Width inch 1.98 in
Dimension - Strip Length inch 3
Dimension - Stud Size inch 5/8
Dimension - Z inch 0.67 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 800 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 2

Resources/Downloads

Customer Notices

Sales Drawings