text.skipToContent text.skipToNavigation

YA40L45

By Burndy 

Catalog ID: YA40L45

By Burndy
Catalog ID:  YA40L45
800 kcmil CU, One Hole, 5/8 Stud Size, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA 90° Up to 35kV, ORANGE Color Code, 25 Die Index.
Add to List

More Options

Where to Buy

Product Details

General

Application Wire Termination
Color Code Orange
Connector Type Terminal
Die Index