text.skipToContent text.skipToNavigation

YA412L

by Burndy 

Catalog ID: YA412L

Copper Compression Lug, 2 Holes w/ Inspection Window, 800 kcmil, 3/8" Stud, Short Barrel,26 index,Gold,Tin Plated

Product Details

General

Color Code Gold
Connector Type Terminal
Die Index 26
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810367407

Dimensions

Dimension - B Length fraction 1-7/8 in
Dimension - B Length inch 1.88 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Bolt Size fraction 3/8
Dimension - D inch 2.15 in
Dimension - Hole Size mm 11 mm
Dimension - L Length Overall mm 126 mm
Dimension - Length Overall inch 4.97 in
Dimension - N inch 0.50 in
Dimension - Outside Diameter inch 1.38 in
Dimension - Pad Width inch 2.01 in
Dimension - Strip Length inch 1-15/16
Dimension - Stud Size inch 3/8
Dimension - Z inch 0.52 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Size 800 kcmil
Conductor - Copper Str Size Range 800 kcmil
Conductor - Material Copper

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads