YA41L90_image
YA41L90_image
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA41L90

850 kcmil CU, One Hole, 5/8 Stud Size, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA 90° Up to 35kV, GOLD Color Code, 26 Die Index.

Product details

General

Application
Wire Termination
Color Code
Gold
Connector Type
STANDARD BARREL
Die Index
26
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810367483

Dimensions

Dimension - B Length fraction
1-7/8 in
Dimension - B Length inch
1.88 in
Dimension - Bolt Hole Size inch
0.66 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.63
Dimension - D inch
1.33 in
Dimension - Height inch
3.37 in
Dimension - Hole Size fraction
5/8
Dimension - Hole Size inch
0.69
Dimension - Hole Size mm
17.5 mm
Dimension - L Length Overall mm
57 mm
Dimension - Length Overall inch
2.23 in
Dimension - N inch
0.66 in
Dimension - Outside Diameter inch
1.38 in
Dimension - Pad Width inch
2.01 in
Dimension - Strip Length inch
1-15/16
Dimension - Stud Size fraction
5/8
Dimension - Stud Size inch
5/8
Dimension - Z (inch)
0.67 in
Physical Attribute - Tongue Angle
90 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
850 KCMIL
Conductor - Copper Str Size Range
850 kcmil
Conductor - Material
COPPER
Conductor Size
850 KCMIL
Conductor Type
CODE

Certifications And Compliance

Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video