text.skipToContent text.skipToNavigation

YA444NU

by Burndy 

Catalog ID: YA444NU

CULUG-1000KCM-UND-UL&CSA.

Product Details

General

Color Code White
Connector Type Terminal
Die Index 27
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 0
Plated Y
Plating Type Tin
Temperature Rating 194
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810197653
UPC 12 Digit 7818101976533

Dimensions

Dimension - B Length fraction 3 in
Dimension - B Length inch 3.00 in
Dimension - Bolt Size fraction 3/8 in
Dimension - D inch 3.02 in
Dimension - L Length Overall mm 181 mm
Dimension - Length Overall inch 7.14 in
Dimension - Outside Diameter inch 1.50 in
Dimension - Pad Width inch 3.00 in
Dimension - Strip Length inch 3-1/16 in
Dimension - Stud Size inch 3/8 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 1000 kcmil
Conductor - Copper Str Size Range 1000 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 3

Resources/Downloads

Customer Notices

Sales Drawings