YAVL2FX_Photo_BW
YAVL2FX_Photo_BW
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA44L2TC58FX

750 kcmil G,H,777 DLO CU, Two Hole, 5/8 Stud Size, 1-1/2 Hole Spacing, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Yellow Color Code, L115 Die Index.

Product details

General

Application
Wire Termination
Color Code
Yellow
Connector Type
STANDARD BARREL
Die Index
L115
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Straight
Plated
Y
Plating Type
Tin -Plated
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810021088
UPC 12 Digit
7818100210888

Dimensions

Dimension - B Length inch
1.65 in
Dimension - Bolt Hole Size inch
5/8 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.63
Dimension - Hole Size fraction
5/8
Dimension - Hole Size inch
0.69
Dimension - Hole Size mm
17.5 mm
Dimension - L Length Overall mm
141 mm
Dimension - Length Overall inch
5.55 in
Dimension - N inch
0.66 in
Dimension - Outside Diameter inch
1.5 in
Dimension - Pad Width inch
2.19 in
Dimension - Strip Length inch
1-5/8 in
Dimension - Stud Size fraction
5/8
Dimension - Stud Size inch
5/8 in
Dimension - Thread Size
5/8 in
Dimension - Z (inch)
0.68 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
777 KCMIL
Conductor - Copper DLO Size Range
777 kcmil
Conductor - Copper Flex G Size
750 KCMIL
Conductor - Copper Flex G Size Range
750 kcmil
Conductor - Copper Flex H Size
750 KCMIL
Conductor - Copper Flex H Size Range
750 kcmil
Conductor - Copper Flex I Size
750 KCMIL
Conductor - Copper Flex I Size Range
750 kcmil
Conductor - Copper Flex K Size
750
Conductor - Copper Flex M Size
750
Conductor - Copper Solid Size
750 kcmil/FLEX
Conductor - Copper Str Size
750 KCMIL
Conductor - Copper Str Size Range
750 kcmil
Conductor - Material
COPPER
Conductor Size
750 KCMIL
Conductor Type
FLEX
Wire Size
750 KCMIL

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
20
Minimum Pack Quantity
20
Pallet Quantity
1440

Resources and downloads

Customer Notices

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video