text.skipToContent text.skipToNavigation

YA45

by Burndy 

Catalog ID: YA45

Copper Compression Lug, 1 Hole w/o Inspection Window, 1250 kcmil, 3/4" Stud, long Barrel, Tin - Electro Plated.

Product Details

General

Color Code Yellow
Connector Type Terminal
Die Index 29
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810059869
UPC 12 Digit 7818100598699

Dimensions

Dimension - B Length inch 3.19 in
Dimension - Bolt Hole Size inch 0.91 in
Dimension - Bolt Size fraction 7/8
Dimension - Hole Size inch 0.81 in
Dimension - Hole Size mm 21 mm
Dimension - L Length Overall mm 151 mm
Dimension - Length Overall inch 5.93 in
Dimension - N inch 0.75 in
Dimension - Outside Diameter inch 1.69 in
Dimension - Pad Width inch 2.46 in
Dimension - Strip Length inch 3-1/4
Dimension - Stud Size inch 3/4
Dimension - Thread Size 7/8 in
Dimension - Z inch 0.77 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Size 1250 kcmil
Conductor - Copper Str Size Range 1250 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 3

Resources/Downloads

Customer Notices

Sales Drawings