BUR_YA453L90_PRODIMAGE
BUR_YA453L90_PRODIMAGE
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA453L90

Cu Tubing Compression Terminal, 1 Hole W/O InspWindow,1300 Kcmil, 3/4" Stud, Uninsulated, Standard Barrel.

Product details

General

Application
Wire Termination
Color Code
Orange
Connector Type
STANDARD BARREL
Die Index
30
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
straight
Plated
Y
Plating Type
Electro-tin plated
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Electro-Tin Plated
UPC
781810312933
UPC 12 Digit
7818103129333

Dimensions

Dimension - B Length inch
2 in
Dimension - Bolt Hole Size inch
0.81 in
Dimension - Bolt Size fraction
3/4
Dimension - Bolt Size inch
0.75
Dimension - Height inch
3.89 in
Dimension - Hole Size fraction
3/4
Dimension - Hole Size inch
0.81
Dimension - Hole Size mm
21 mm
Dimension - L Length Overall mm
67 mm
Dimension - Length Overall inch
2.65 in
Dimension - N inch
0.75 in
Dimension - Outside Diameter inch
1.74 in
Dimension - Pad Width inch
2.53 in
Dimension - Strip Length inch
2-1/16 in
Dimension - Stud Size fraction
3/4
Dimension - Stud Size inch
3/4 in
Dimension - Thread Size
3/4 in
Dimension - Z (inch)
0.77 in
Physical Attribute - Tongue Angle
90 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Solid Size
1300 Kcmil
Conductor - Copper Str Size
1300 KCMIL
Conductor - Copper Str Size Range
1250 kcmil
Conductor - Material
COPPER
Conductor Size
2500 KCMIL
Conductor Type
CODE

Certifications And Compliance

Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video