text.skipToContent text.skipToNavigation

YA45L90

by Burndy 

Catalog ID: YA45L90

Cu Tubing Compression Terminal, 1 Hole W/O InspWindow,1250 Kcmil, 3/4" Stud, Uninsulated, Standard Barrel

Product Details

General

Color Code Yellow
Connector Type Terminal
Die Index 29
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type straight
Plated Y
Plating Type Electro-tin plated
Trade Name HYLUG™
Type Standard Barrel, Electro-Tin Plated
UPC 781810312971
UPC 12 Digit 7818103129711

Dimensions

Dimension - B Length inch 2 in
Dimension - Bolt Hole Size inch 0.81 in
Dimension - Bolt Size fraction 3/4
Dimension - Height inch 3.85 in
Dimension - Hole Size inch 0.81 in
Dimension - Hole Size mm 21 mm
Dimension - L Length Overall mm 67 mm
Dimension - Length Overall inch 2.62 in
Dimension - N inch 0.75 in
Dimension - Outside Diameter inch 1.69 in
Dimension - Pad Width inch 2.46 in
Dimension - Strip Length inch 2-1/16 in
Dimension - Stud Size inch 3/4 in
Dimension - Thread Size 3/4 in
Dimension - Z inch 0.77 in
Physical Attribute - Tongue Angle 90 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Solid Size 1250 Kcmil
Conductor - Copper Str Size 1250 Kcmil
Conductor - Material Copper

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads