text.skipToContent text.skipToNavigation

YA46L90

By Burndy 

Catalog ID: YA46L90

By Burndy
Catalog ID:  YA46L90
1500 kcmil CU, One Hole, 3/4 Stud Size, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA 90° Up to 35kV, GREEN Color Code, 31 Die Index.
Add to List

More Options

Where to Buy

Product Details

General

Application Wire Termination
Color Code Green
Connector Type Terminal
Die Index