text.skipToContent text.skipToNavigation

YA46LB

by Burndy 

Catalog ID: YA46LB

One hole Standard barrel Cu Compression Terminal with Belled End , 1500 Kcmil, 3/4" stud, Tin plated.

Product Details

General

Color Code Green
Connector Type Terminal
Die Index 31
Feature - Barrel Style Belled
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin plated
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810021262
UPC 12 Digit 7818100212622

Dimensions

Dimension - B Length inch 2.00 in
Dimension - Bolt Hole Size inch 0.91 in
Dimension - Bolt Size fraction 3/4
Dimension - Hole Size inch 0.81 in
Dimension - Hole Size mm 21 mm
Dimension - L Length Overall mm 140 mm
Dimension - Length Overall inch 5.50 in
Dimension - N inch 1.12 in
Dimension - Outside Diameter inch 1.84 in
Dimension - Pad Width inch 2.69 in
Dimension - Strip Length inch 2-1/16
Dimension - Thread Size 3/4 in
Dimension - Z inch 1.13 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 1111.1 (2750/#24)
Conductor - Copper Str Size 1500 kcmil
Conductor - Copper Str Size Range 1500 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10

Resources/Downloads