text.skipToContent text.skipToNavigation

YA46N

by Burndy 

Catalog ID: YA46N

Cu Tubing Compression Terminal, 1 Hole W/O InspWindow,1500 Kcmil, 1/2" Stud, Uninsulated, Long barrell flex conductor

Product Details

General

Color Code Green
Connector Type Terminal
Die Index 31
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type straight
Plated Y
Plating Type Electro-Tin plated
Trade Name HYLUG™
Type Long Barrel, Electro-Tin Plated
UPC 781810316887
UPC 12 Digit 7818103168877

Dimensions

Dimension - B Length inch 3.19 in
Dimension - Bolt Hole Size inch 0.81 in
Dimension - Bolt Size fraction 1/2
Dimension - Hole Size inch 0.81 in
Dimension - Hole Size mm 21 mm
Dimension - L Length Overall mm 147 mm
Dimension - Length Overall inch 5.79 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 1.84 in
Dimension - Pad Width inch 2.69 in
Dimension - Strip Length inch 3-5/16 in
Dimension - Stud Size inch 1/2 in
Dimension - Thread Size 1/2
Dimension - Z inch 0.64 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Solid Size 1500 Kcmil
Conductor - Copper Str Size 1500 Kcmil
Conductor - Material Copper

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings