text.skipToContent text.skipToNavigation

YA472N

by Burndy 

Catalog ID: YA472N

Copper Compression Lug, 2 Hole w/o Inspection Window,1/2" Stud, Long Barrel, Tin Plated

Product Details

General

Color Code Gray
Connector Type Terminal
Die Index 33
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin plated
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810052686
UPC 12 Digit 7818100526866

Dimensions

Dimension - B Length inch 3.44 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 200 mm
Dimension - Length Overall inch 7.89 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 1.98 in
Dimension - Pad Width inch 2.90 in
Dimension - Strip Length inch 3-1/2
Dimension - Stud Size inch 1/2
Dimension - Thread Size 1/2
Dimension - Z inch 0.64 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 1750 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 5

Resources/Downloads

Customer Notices

Sales Drawings