text.skipToContent text.skipToNavigation

YA4790

by Burndy 

Catalog ID: YA4790

Copper Compression Lug, 1 Hole w/o Inspection Window,1750 kcmil, 3/4" Stud,long Barrel, Tin - Electro Plated.

Product Details

General

Color Code Gray
Connector Type Terminal
Die Index 33
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type 90 deg bent
Plated Y
Plating Type Electro-Tin
Temperature Rating 194
Trade Name HYLUG™
Type Long barrel, Tin-Plated
UPC 781810317006
UPC 12 Digit 7818103170066

Dimensions

Dimension - B Length fraction 3-7/16 in
Dimension - B Length inch 3.44 in
Dimension - Bolt Hole Size inch 0.81 in
Dimension - Bolt Size fraction 3/4
Dimension - D inch 1.52 in
Dimension - Height inch 5.64 in
Dimension - Hole Size inch 0.81 in
Dimension - Hole Size mm 21 mm
Dimension - L Length Overall mm 71 mm
Dimension - Length Overall inch 2.79 in
Dimension - N inch 0.75 in
Dimension - Outside Diameter inch 1.98 in
Dimension - Pad Width inch 2.9 in
Dimension - Strip Length inch 3-1/2 in
Dimension - Stud Size inch 3/4 in
Dimension - Thread Size 3/4 in
Dimension - Z inch 0.77 in
Physical Attribute - Tongue Angle 90 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 1750 kcmil
Conductor - Material Copper

Certifications and Compliance

Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads