text.skipToContent text.skipToNavigation

YA482NU

by Burndy 

Catalog ID: YA482NU

Copper Compression Lug, Undrilled w/ inspection window,2000 kcmil, 3/8" Stud,long Barrel, Tin - Electro Plated.

Product Details

General

Color Code Brown
Connector Type Terminal
Die Index 34
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 0
Physical Attribute - Tongue Type Straight
Plated Y
Plating Type Electro-Tin
Temperature Rating 194
Trade Name HYLUG™
Type Long barrel, Tin-Plated
UPC 781810091036
UPC 12 Digit 7818100910366

Dimensions

Dimension - B Length fraction 3-7/16 in
Dimension - B Length inch 3.44 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - D inch 3.02 in
Dimension - L Length Overall mm 203 mm
Dimension - Length Overall inch 7.98 in
Dimension - Outside Diameter inch 2.13 in
Dimension - Pad Width inch 3.1 in
Dimension - Strip Length inch 3-1/2 in
Dimension - Stud Size inch 3/8 in
Dimension - Thread Size 1/2
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 2000 kcmil
Conductor - Copper Str Size Range 2000 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 3

Resources/Downloads

Customer Notices

Sales Drawings