YA2CL290_image
YA2CL290_image
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA48L90

2000 kcmil CU, One Hole, 3/4 Stud Size, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA 90° Up to 35kV, GREEN Color Code, 31 Die Index.

Product details

General

Application
Wire Termination
Color Code
Brown
Connector Type
STANDARD BARREL
Die Index
34
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810317204

Dimensions

Dimension - B Length fraction
2-1/4 in
Dimension - B Length inch
2.25 in
Dimension - Bolt Hole Size inch
0.91 in
Dimension - Bolt Size fraction
3/4
Dimension - Bolt Size inch
0.75
Dimension - D inch
1.52 in
Dimension - Height inch
4.53 in
Dimension - Hole Size fraction
3/4
Dimension - Hole Size inch
0.81
Dimension - Hole Size mm
21 mm
Dimension - L Length Overall mm
73 mm
Dimension - Length Overall inch
2.89 in
Dimension - N inch
0.75 in
Dimension - Outside Diameter inch
2.13 in
Dimension - Pad Width inch
3.10 in
Dimension - Strip Length inch
2-3/8
Dimension - Stud Size fraction
3/4
Dimension - Stud Size inch
3/4
Dimension - Z (inch)
0.77 in
Physical Attribute - Tongue Angle
90 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
2000 KCMIL
Conductor - Copper Str Size Range
2000 kcmil
Conductor - Material
COPPER
Conductor Size
2000 KCMIL
Conductor Type
CODE

Certifications And Compliance

Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video