text.skipToContent text.skipToNavigation

YA4CL1BOX

by Burndy 

Catalog ID: YA4CL1BOX

Copper Compression Lug, 1 Hole w/ Inspection Window, 4 AWG, #8-#10 Stud, Short Barrel, Tin Plated.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Temperature Rating: 90 DEG C, Wire Strip Length: 7/8 IN, Finish: Electro-Tin Plated, Tongue Angle: Straight, Package: Box, Die Index: 8, Color Code: Gray, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W4CVT, W4CRT, X4CRT Die, (1), Hydraulic: BCT500HS, Y500CTHS Tool, W4CVT, W4CRT, X4CRT Die, (1), Y35, Y39, Y750, PAT750 Tool, U4CRT, U6CABT Die, (1), Y46 Tool, U4CRT, U6CABT Die With PUADP-1 Adapter, (1), Dieless Tools (number Of Crimps): Y644HS, Y81KFT, Y81KFTMBH, PAT81KFT-18V, MY29-3, MY29-11, MRC840 Tool, (1), Y1MRTC Tool, (2), Conductor Type: Commercial Stranded Copper

Product Details

General

Application For Code Conductor
Color Code Gray
Connector Type Terminal
Die Index 8
EU RoHS Indicator Yes
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin Plating
Sub Brand HYLUG
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810552407
UPC 12 Digit 7818105524077

Dimensions

Dimension - B Length fraction 13/16 in
Dimension - B Length inch 0.81 in
Dimension - D inch 0.49 in
Dimension - Hole Size inch 0.21 in
Dimension - Hole Size mm 5 mm
Dimension - L Length Overall mm 40 mm
Dimension - Length Overall inch 1.58 in
Dimension - N inch 0.25 in
Dimension - Outside Diameter inch 0.34 in
Dimension - Pad Width inch 0.50 in
Dimension - Strip Length inch 7/8
Dimension - Stud Size fraction #8;#10
Dimension - Stud Size inch #8;#10
Dimension - Z inch 0.24 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Solid Size #4 AWG
Conductor - Copper Str Navy Size 40 (19) Navy
Conductor - Copper Str Navy Size Range 40 (19) Navy
Conductor - Copper Str Size 4 AWG
Conductor - Copper Str Size Range 4 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings