text.skipToContent text.skipToNavigation

YA4CL2TC14E290

by Burndy 

Catalog ID: YA4CL2TC14E290

Cu compression tubular terminals-code conductor, 2 holes W/ insp window, #4 AWG, 1/2" stud, Tin plated, Grey, 8 or 346 index.

Product Details

General

Color Code Gray
Connector Type Terminal
Die Index 8;346
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin Plating
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810195130
UPC 12 Digit 7818101951300

Dimensions

Dimension - B Length fraction 13/16 in
Dimension - B Length inch 0.81 in
Dimension - Bolt Hole Size inch 0.27 in
Dimension - D inch 1.39 in
Dimension - Height inch 1.22 in
Dimension - Hole Size inch 0.27 in
Dimension - Hole Size mm 7 mm
Dimension - L Length Overall mm 42 mm
Dimension - Length Overall inch 1.66 in
Dimension - N inch 0.31 in
Dimension - Outside Diameter inch 0.34 in
Dimension - Pad Width inch 0.50 in
Dimension - Strip Length inch 7/8
Dimension - Stud Size inch 1/4
Dimension - Z inch 0.33 in
Physical Attribute - Tongue Angle 90 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Navy Size 40 (19) Navy
Conductor - Copper Str Navy Size Range 40 (19) Navy
Conductor - Copper Str Size 4 AWG
Conductor - Copper Str Size Range 4 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10

Resources/Downloads