text.skipToContent text.skipToNavigation

YA4CN

by Burndy 

Catalog ID: YA4CN

Copper Compression Lug, 1 Hole w/o Inspection Window, #4 AWG, 1/2" Stud, Long Barrel,Electro tin Plated.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Temperature Rating: 90 DEG C, Tongue Angle: Straight, Wire Strip Length: 1-3/16 IN, Finish: Electro-Tin Plated, Color Code: Gray, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W4CVT, W4CRT, X4CRT Die, (2), Hydraulic: BCT500HS, Y500CTHS Tool, W4CVT, W4CRT, X4CRT Die, (2), Y35, Y39, Y750, PAT750 Tool, U4CRT, U6CABT Die, (2), Y46 Tool, U4CRT, U6CABT Die With PUADP-1 Adapter, (2), Dieless Tools (number Of Crimps): Y644HS, Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (1), MY29-3, MY29-11, MRC840 Tool, (2), Y1MRTC Tool, (4), Die Index: 8

Product Details

General

Application For Code Conductor
Color Code Gray
Connector Type Terminal
Die Index 8;346
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Long
Plated Y
Plating Type Tin Plating
Sub Brand HYLUG
Trade Name HYLUG™
Type Long Barrel, Tin Plated
UPC 781810051429
UPC 12 Digit 7818100514299

Dimensions

Dimension - B Length fraction 1-1/8 in
Dimension - B Length inch 1.12 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - D inch 1.27 in
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 68 mm
Dimension - Length Overall inch 2.69 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 0.34 in
Dimension - Pad Width inch 0.83 in
Dimension - Strip Length inch 1-3/16
Dimension - Stud Size inch 1/2
Dimension - Thread Size 1/2
Dimension - Z inch 0.64 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Navy Size 40 (19) Navy
Conductor - Copper Str Navy Size Range 40 (19) Navy
Conductor - Copper Str Size 4 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads