text.skipToContent text.skipToNavigation

YA4CTC1045

by Burndy 

Catalog ID: YA4CTC1045

Cu Tubing HYLUG™ , 1 Hole, #4 Str. Stranded Cu Cable

Product Details

General

Color Code Gray
Connector Type Terminal
Die Index 8;346
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Straight
Plated Y
Plating Type Electro-Tin
Trade Name HYLUG™
Type Long Barrel, Electro-Tin Plated
UPC 781810317273
UPC 12 Digit 7818103172733

Dimensions

Dimension - B Length inch 1.12
Dimension - Bolt Hole Size inch 0.21
Dimension - Height inch 1.26 in
Dimension - Hole Size inch 0.21
Dimension - Hole Size mm 5
Dimension - L Length Overall mm 44
Dimension - Length Overall inch 1.74
Dimension - N inch 0.25
Dimension - Outside Diameter inch 0.34
Dimension - Pad Width inch 0.5
Dimension - Strip Length inch 1-3/16 in
Dimension - Stud Size inch 3/16 in
Dimension - Z inch 0.27
Physical Attribute - Tongue Angle 45 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Solid Size 4 AWG
Conductor - Copper Str Navy Size 40 (19) Navy
Conductor - Copper Str Navy Size Range 40 (19) Navy
Conductor - Copper Str Size 4 AWG
Conductor - Material Copper

Certifications and Compliance

Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads