YA-L-45
YA-L-45
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA6CL2TC1045

Cu compression tubular terminals-code conductor, 2 holes W/O/ insp window, #6 AWG, #10 stud, Tin plated,Blue, 7 or 374 index

Features: Compression Terminal, With Inspection Window, Die Index: 7 or 374, Wire Strip Length: 5/8 IN, Tongue Angle: 45 DEG, Finish: Tin Plated

Product details

General

Application
Wire Termination
Color Code
Blue
Connector Type
STANDARD BARREL
Die Index
7
EU RoHS Indicator
Yes
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
TERMINALS, HYLUG
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Tin Plated
UPC
781810019269
UPC 12 Digit
7818100192699

Dimensions

Dimension - B Length fraction
9/16 in
Dimension - B Length inch
0.54 in
Dimension - Bolt Hole Size inch
0.20 in
Dimension - Bolt Size fraction
#8-#10
Dimension - Bolt Size inch
0.21
Dimension - Height inch
0.78 in
Dimension - Hole Size fraction
#10
Dimension - Hole Size inch
0.21
Dimension - Hole Size mm
5.3 mm
Dimension - L Length Overall mm
49 mm
Dimension - Length Overall inch
1.94 in
Dimension - N inch
0.25 in
Dimension - Outside Diameter inch
0.29 in
Dimension - Pad Width inch
0.42 in
Dimension - Strip Length inch
5/8 in
Dimension - Stud Size fraction
#10
Dimension - Stud Size inch
#10
Dimension - Z (inch)
0.27 in
Physical Attribute - Tongue Angle
45 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Solid Size
6 AWG
Conductor - Copper Str Size
6 AWG
Conductor - Copper Str Size Range
6 AWG
Conductor - Material
COPPER
Conductor Size
6 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
50
Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video