text.skipToContent text.skipToNavigation

YA6CL2TC14E290

by Burndy 

Catalog ID: YA6CL2TC14E290

Cu compression tubular terminals-code conductor, 2 holes/W/ insp window, 1/4" stud, Tin plated, Blue, 7 or 374 index.

Features: Compression Terminal, With Inspection Window, Die Index: 7 or 374, Wire Strip Length: 5/8 IN, Tongue Angle: 90 DEG, Finish: Electro-Tin Plated

Product Details

General

Application For Use On: UL Listed 90 DEG C, 600 Volts to 35kV, Code Conductor
Color Code Blue
Connector Type Terminal
Die Index 7;374
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin
Sub Brand TERMINALS, HYLUG
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810252123
UPC 12 Digit 7818102521233

Dimensions

Dimension - B Length fraction 9/16 in
Dimension - B Length inch 0.54 in
Dimension - Bolt Hole Size inch 0.25 in
Dimension - Height inch 0.91 in
Dimension - Hole Size inch 0.27 in
Dimension - Hole Size mm 7 mm
Dimension - Inside Diameter inch 0.2 in
Dimension - L Length Overall mm 35 mm
Dimension - Length Overall inch 1.38 in
Dimension - N inch 0.31 in
Dimension - Outside Diameter inch 0.29 in
Dimension - Pad Width inch 0.45 in
Dimension - Strip Length inch 5/8 in
Dimension - Stud Size inch 1/4 in
Dimension - Z inch 0.34 in
Physical Attribute - Tongue Angle 90 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Solid Size 6 AWG
Conductor - Copper Str Size 6 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads