text.skipToContent text.skipToNavigation

YA6CL2TC516E2

by Burndy 

Catalog ID: YA6CL2TC516E2

Cu compression tubular terminals-code conductor, 2 holes W/ insp window, #6 AWG, 5/16" stud, Tin plated.

Product Details

General

Color Code Blue
Connector Type Terminal
Die Index 7;374
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810111079
UPC 12 Digit 7818101110799

Dimensions

Dimension - B Length fraction 9/16 in
Dimension - B Length inch 0.54 in
Dimension - Bolt Hole Size inch 0.33 in
Dimension - Hole Size inch 0.33 in
Dimension - Hole Size mm 8 mm
Dimension - L Length Overall mm 64 mm
Dimension - Length Overall inch 2.53 in
Dimension - N inch 0.34 in
Dimension - Outside Diameter inch 0.29 in
Dimension - Pad Width inch 0.52 in
Dimension - Strip Length inch 5/8 in
Dimension - Stud Size inch 5/16
Dimension - Z inch 0.36 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Solid Size 6 AWG
Conductor - Copper Str Size 6 AWG
Conductor - Copper Str Size Range 6 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 50

Resources/Downloads